IESNA:LM-63-2002
[TEST]P1055385
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H675D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1671
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1104.9 1092.9 1088.3 1080 1068.9 1055 1036.5 1017.1 995 970
940.5 911.8 879.5 847.1 813 777.9 741.8 704.9 667 626.4
588.5 547.8 507.2 467.5 426.8 385.2 343.7 300.2 257.7 216.2
172.8 134.9 98.8 65.6 34.2 11.1 0
1104.9 1111.4 1104 1091 1069.8 1040.2 1005.1 969.1 925.7 884.1
839.8 794.5 745.5 695.6 644.8 594.9 545.1 496.1 449 401.9
356.6 312.3 269.8 229.1 196.8 170.9 146.9 123.8 103.5 84.1
67.4 52.7 38.8 26.8 16.6 7.4 0
1104.9 1098.4 1084.6 1052.2 1006 958.9 904.4 846.2 782.5 718.7
652.2 588.5 526.6 469.3 416.6 366.8 315.9 280.8 255 230
205.1 184.8 165.4 146.9 131.2 116.4 101.6 88.7 76.7 64.7
52.7 42.5 33.3 24 14.8 7.4 0
1104.9 1098.4 1070.7 1022.7 967.2 900.7 830.5 753.8 677.2 603.3
532.1 469.3 409.3 352 310.4 282.7 255.9 233.7 210.6 191.2
173.7 158 143.2 129.3 116.4 104.4 92.4 81.3 70.2 60
49.9 40.6 31.4 23.1 14.8 7.4 0
1104.9 1101.2 1074.4 1021.8 958 886.9 808.3 723.4 642.1 566.3
494.2 430.5 368.6 321.5 292.9 267 243.9 222.6 201.4 182.9
167.2 152.4 138.6 125.6 112.7 100.7 89.6 79.4 68.4 58.2
49 39.7 30.5 22.2 13.9 6.5 0
